Publiceer je producten
Columna de ducha monomando ITACA
Columna de ducha monomando ITACA
Columna de ducha monomando ITACA
Columna de ducha monomando ITACA

    Columna de ducha monomando ITACA

    ITACA Single Lever Shower System, a stylish and functional addition to your bathroom from the Strohm collection. This single lever shower system, categorized under sanitary taps and mixers, offers a seamless blend of design and practicality. Here are the key specifications: Type: Shower column Spray Head: Round design for a modern aesthetic Hand Shower: Included for added flexibility The ITACA Single Lever Shower System features a sleek shower column with a contemporary round spray head and the added convenience of a hand shower. Elevate your shower experience with this stylish and versatile addition to the Strohm collection
    Technische specificatie
    • Unieke ref.bc_strohm_showers_itaca_single_lever_shower_system
    • ProductfamilieShower systems
    • ProductgroepShower systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-01-03
    • Editienummer1
    Gerelateerd
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • Uniclass 2015-codePr_40_20_87_78
    • Uniclass 2015-beschrijvingShower manual water supply sets
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 19
    • OmniClass-titelFaucet Mixing Valves

    Beschikbaarheid regio

    Azië Europa Zuid-Amerika Noord Amerika Afrika