Publiceer je producten
Steel Door 4210 GS1L Exterior- Single
Steel Door 4210 GS1L Exterior- Single
    SWEDOOR

    Steel Door 4210 GS1L Exterior- Single

    The 4210 Exterior steel door is a solid door with glass opening GS1L. The single leaf version can be combined with classifications according to sound,fire and smoke. The door is applicable for indoor commercial and public environments where a high quality product is demanded ; eg hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases. Unclassified for Fire.
    Technische specificatie
    • Unieke ref.ext_door_SDE4210_GS1L_single
    • ProductfamilieExterior doors
    • ProductgroepHP SDE4210
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-10-03
    • Editienummer4
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inDenemarken
    • Gefabriceerd inEstland
    Classificatie
    • Categorie BIMobjectDeuren - Deursets
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715
    • Uniclass 2015-codeAc_15_50_25
    • Uniclass 2015-beschrijvingDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitelMetal Doors and Frames
    • OmniClass-nummer23-17 11 13 15
    • OmniClass-titelSteel Doors
    • CSI UniFormat II-codeB2030
    • CSI UniFormat II-titelExterior Doors

    Beschikbaarheid regio

    Europa
    Denemarken
    Noorwegen
    Zweden