Publiceer je producten
Aurora™ WASHLET®+ One-Piece Toilet +S5 - 1.28 GPF
Aurora™ WASHLET®+ One-Piece Toilet +S5 - 1.28 GPF

    Aurora™ WASHLET®+ One-Piece Toilet +S5 - 1.28 GPF

    The Aurora introduces a new era of bathroom design, uniting sculptural beauty with a new generation of performance engineering. Its flared, fully skirted silhouette blends soft curves with a refined, contemporary presence. At its core, the revolutionary INTEGRAVITY SYSTEM™ is a new gravity-driven flush engine that precisely balances powerful flushing with enhanced bowl-cleaning performance. Using a dual-tank, dual-valve architecture, it sequences rim wash and siphon jet for controlled, efficient results at just 1.28 or 1.0 GPF. CEFIONTECT®, PREMIST®, and EWATER+® technologies work together to keep the system cleaner with less effort. Born of precision Japanese engineering, Aurora transforms everyday routines into a refined, wellness-centered experience.

    Specificatie
      • Concealed supply connection for seamless installation
      • INTEGRAVITY SYSTEM™ optimizes cleaning power through advanced water flow, ensuring an improved flush performance and enhanced bowl wash with our high-efficiency TORNADO FLUSH® bowl design - 1.28 GPF (4.8 LPF)
      • CEFIONTECT® ceramic glaze prevents debris and mold from sticking to ceramic surfaces
      • Completely skirted design for a sleek and understated look that's easier to clean
      • Chrome plated trip lever
      • 12″ Rough-in
      • Elongated front bowl and WASHLET+ bidet seat set
      • EWATER+® auto-cleans wand after every use PREMIST® automatically mists the bowl before each use
      • Self-cleaning wand cleans itself inside and out before and after every use
      • CLEAN RESIN® keeps wand and seat cleaner, more hygienic, and effortless to maintain
      • Night light illuminates the inside of the bowl
      • Auto flush available as upgrade for S7 or S7A models
    Technische specificatie
    • Unieke ref.MW6863446CEFG-01-Aurora-onepiece-toilet-128-gpf-with_S5_universal-height-washlet-plus-connection-copy
    • ProductfamilieToilet
    • ProductgroepAurora
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-11-03
    • Editienummer1
    • Hoogte (inch)27
    • Breedte (inch)18.7
    • Diepte (inch)28.69
    Gerelateerd
    • HoofdmateriaalChinees porselein
    • Nettogewicht (lbs)132
    Classificatie
    • Categorie BIMobjectSanitair - Toilet

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika
    Argentinië
    Mexico
    Bolivia
    Verenigde Staten
    Brazilië
    Chili
    Colombia
    Ecuador
    Falklandeilanden (Islas Malvinas)
    Frans-Guyana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela