Publiceer je producten
Drake® WASHLET®+ S5 Two-Piece Toilet - 1.28 GPF

Drake® WASHLET®+ S5 Two-Piece Toilet - 1.28 GPF

The WASHLET+ bidet seat system neatly conceals the WASHLET power cord and water supply hose for a clean installation. The system is comprised of a WASHLET and toilet which are specially designed for a seamless installation that compliments your bathroom's décor.

Specificatie
    • High-tech Electronic Bidet Seat and Toilet Combination
    • Concealed supply connection for seamless installation
    • TORNADO FLUSH® system
    • CEFIONTECT® ceramic glaze
    • Elongated front bowl and tank set with WASHLET
    • 12" Rough-in, Less supply
    • EWATER+® auto cleans the wand
    • Convenient slim wireless remote, with illuminated touchpad
    • PREMIST® on bowl before use
    • Front and rear warm water cleansing with adjustable temperature and pressure control
    • Heated seat with temperature control
    • Automatic air deodorizer
    • Warm air drying with three variable temperature settings
    • Docking Station for easy cleaning and installation
Technische specificatie
  • Unieke ref.MW7763446CEG-drake-transitional-washlet-plus-S5-two-piece-toilet-128-gpf
  • ProductfamilieToilet
  • ProductgroepDrake
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-11-03
  • Editienummer1
  • Hoogte (inch)29
  • Breedte (inch)17.19
  • Diepte (inch)28.31
Gerelateerd
  • HoofdmateriaalChinees porselein
  • Nettogewicht (lbs)57
Classificatie
  • Categorie BIMobjectSanitair - Toilet

Beschikbaarheid regio

Zuid-Amerika Noord Amerika
Argentinië
Mexico
Bolivia
Verenigde Staten
Brazilië
Chili
Colombia
Ecuador
Falklandeilanden (Islas Malvinas)
Frans-Guyana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela