Publiceer je producten
BREAK PLUS 4118 Design Xuclà
BREAK PLUS 4118 Design Xuclà
BREAK PLUS 4118 Design Xuclà
BREAK PLUS 4118 Design Xuclà
    Vibia

    BREAK PLUS 4118 Design Xuclà

    The Break Plus wall lamp converts any surface into a three-dimensional mural. Arranged individually or as a group, it consists of a range of cubic and cylindrical volumes that cast diffuse, indirect light upwards, downwards, or in both directions. Surface mounted and easily maintained, the Break Plus outdoor lamp is suitable for both private residential properties as well as larger commercial projects, its lacquered matte finish adding a hint of graininess that complements its geometric form
    Specificatie
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technische specificatie
    • Unieke ref.vibia-break-plus-4118
    • ProductfamilieLuminaires for Outdoor Lighting
    • ProductgroepWall mounted
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-03-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalPolycarbonaat
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Muurmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEC002892
    • ETIM-naamCeiling-/wall luminaire
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië