Publiceer je producten
HALO CIRCULAR 2331 Design by Martin Azua
Vibia

HALO CIRCULAR 2331 Design by Martin Azua

4.4 van de 5 sterren4.4(5 reviews)
The Halo Circular lamps, featuring circular inspired compositions, are a Martín Azúa design. The Halo Circular collection personifies the fusion of light and matter through the ingenious and invisible use of LED technology. The lighting effect provided by this pendant can be controlled by a dimmer. Vibia offers users three variations that come in 1, 2 or 3 rings, allowing the Halo Circular lamp to be adopted for private and public spaces.
Specificatie
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technische specificatie
  • Unieke ref.vibia-halo-2331
  • ProductfamilieLuminaries for Internal Lighting
  • ProductgroepPendants
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectVerlichting - Hangers
  • IFC-classificatieLight Fixture
  • ETIM-codeEC001743
  • ETIM-naamPendant luminaire
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • Uniclass 2015-codePr_70_70_48_62
  • Uniclass 2015-beschrijvingPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring