Publiceer je producten
Delicato Quartz Countertop
Delicato Quartz Countertop
Delicato Quartz Countertop

    Delicato Quartz Countertop

    Delicato transports you to a tranquil glacial lake in the middle of winter. Meshed veins like nets of snowflakes frozen together in the layered ice surround white veins like delicate cracks in the surface.
    Specificatie
    • TECHNICAL SPECIFICATIONS

      SLAB DIMENSIONS

      Jumbo size 330cm x 165cm (130” x 65”)

      THICKNESS OPTIONS

      2 cm (3/4”)

      3 cm (1 1/6”)

      FINISH TYPES

      Polished

    Technische specificatie
    • Unieke ref.delicato-quartz-countertop
    • ProductfamilieNatural Collection
    • ProductgroepDelicato BQ8629
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-05-06
    • Editienummer1
    • Hoogte (inch)65
    • Breedte (inch)130
    Gerelateerd
    • HoofdmateriaalQuartz
    • Ontworpen inVietnam
    • Gefabriceerd inVietnam
    Classificatie
    • Categorie BIMobjectKeuken - Keukenbladen
    • IFC-classificatieCovering
    • ETIM-codeEC010182
    • ETIM-naamNatural stone tile
    • Uniclass 2015-codePr_40_30_30_18
    • Uniclass 2015-beschrijvingCounter tops
    • CSI MasterFormat 2014 Code12 36 61.19
    • CSI MasterFormat 2014 TitelQuartz Agglomerate Countertops
    • OmniClass-nummer23-21 19 15
    • OmniClass-titelSpecialty Casework