Publiceer je producten
Tartufo Quartz Countertop
Tartufo Quartz Countertop
Tartufo Quartz Countertop

    Tartufo Quartz Countertop

    Inspired by the concrete looking in modern designs or bold urban-industrial style, Vicostone Tartufo is even more unique with veins on the dark gray background.
    Specificatie
    • TECHNICAL SPECIFICATIONS

      SLAB DIMENSIONS

      Normal size 303cm x 143cm (119” x 56”)

      Jumbo size 330cm x 165cm (130” x 65”)

      THICKNESS OPTIONS

      2cm (3/4")

      3cm (1 1/6")

      FINISH TYPES

      Honed

    Technische specificatie
    • Unieke ref.tartufo-quartz-countertop
    • ProductfamilieNatural Collection
    • ProductgroepTartufo BQ8863
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-06-16
    • Editienummer1
    • Hoogte (inch)65
    • Breedte (inch)130
    Gerelateerd
    • HoofdmateriaalQuartz
    • Ontworpen inVietnam
    • Gefabriceerd inVietnam
    Classificatie
    • Categorie BIMobjectKeuken - Keukenbladen
    • IFC-classificatieCovering
    • ETIM-codeEC010182
    • ETIM-naamNatural stone tile
    • Uniclass 2015-codePr_40_30_30_18
    • Uniclass 2015-beschrijvingCounter tops
    • CSI MasterFormat 2014 Code12 36 61.19
    • CSI MasterFormat 2014 TitelQuartz Agglomerate Countertops
    • OmniClass-nummer23-21 19 15
    • OmniClass-titelSpecialty Casework