Om u beter van dienst te kunnen zijn, maakt BIMobject gebruik van cookies.. Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies..
;

KOIL-KIT™ Component: Union Port Fitting - Series 78U

Unieke ref.: victaulic-series_78u
Fabrikant: Victaulic
Product familie: Piping Methods
Product groep: Pipework Fittings
Publicatiedatum: 2013-09-04
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (4)
The Series 78U Union Port Fitting provides a simplified, quality terminal hookup for installation at coil outlet. The Series 78U features a port section equipped standard with a manual air vent, pressure/ temperature port, union and male threaded tailpiece. This configuration allows for easy venting of the coil, pressure and temperature readings, and easy thermostatic valve assembly. The Series 78U is equipped with an EPDM o-ring.

Rated up to 400 psi/2758 kPa and 230°F/110°C.


Primair materiaal: Brass
Secundair materiaal:
Ontworpen in : United States
Vervaardigd in : United States

BIMobject categorie: Loodgieterswerk - Buizen
Dit product is beschikbaar in :
North America
  • Canada
  • United States

BIMobject®