Publiceer je producten
X3 RD Rimless BTW CC WC Set- White
X3 RD Rimless BTW CC WC Set- White
X3 RD Rimless BTW CC WC Set- White
X3 RD Rimless BTW CC WC Set- White

    X3 RD Rimless BTW CC WC Set- White

    X3 RD Rimless BTW CC WC Set- White-VitrA

    Special hinge for silent and soft closing.
    VitrA Hygiene, which coats all VitrA ceramicware, inhibits the growth of harmful bacteria by 99.9%. The VitrA Hygiene glaze coats all external and internal surfaces prior to firing in a process that ensures lifetime VitrA Hygiene protection for VitrA ceramic sanitaryware even under the most intense usage conditions.
    The screw-free fitting of the Quick Release VitrA WC Seat makes it easy to remove and refit after cleaning.

    Product code: 9887B003-7200

    Specificatie
    • Soft close quiet seat

      VitrA Hygiene

      Quick release wc seat


    Technische specificatie
    • Unieke ref.9887B003-7200
    • ProductfamilieSanitaryware & Complementary Products
    • ProductgroepWC Pans
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-10-08
    • Editienummer1
    • Hoogte (mm)400
    • Breedte (mm)730
    • Diepte (mm)600
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Secundair materiaalChinees porselein
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)40
    Classificatie
    • Categorie BIMobjectSanitair - Toilet
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamToilets
    • UNSPSC-code30181505
    • Uniclass 2015-codeSL_35_80_89
    • Uniclass 2015-beschrijvingToilets
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-31 19 00
    • OmniClass-titelToilets
    • CSI UniFormat II-codeD2030
    • CSI UniFormat II-titelSanitary Waste

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië