Publiceer je producten
Urinal - Back Inlet Urinal - With Integrated Electronic Flusher - Arkitekt Series - VitrA
Urinal - Back Inlet Urinal - With Integrated Electronic Flusher - Arkitekt Series - VitrA

    Urinal - Back Inlet Urinal - With Integrated Electronic Flusher - Arkitekt Series - VitrA

    Urinal - Back Inlet Urinal - With Integrated Electronic Flusher - Arkitekt Series - VitrA

    VitrA offers urinals options that complete aesthetic and functional integrity compatible with different series. Due to photocell mechanism working with electricity washing urinals meet with VitrA aesthetics.

    Product code: 4106B003-5200

    Technische specificatie
    • Unieke ref.Urinal-BackInletUrinal-WithIntegratedElectronicFlusher-Vitra-ArkitektSeries_4106B003-5200
    • ProductfamilieSanitaryware & Complementary Products
    • ProductgroepUrinals
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-05-11
    • Editienummer1
    • Hoogte (mm)695
    • Breedte (mm)400
    • Diepte (mm)385
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Secundair materiaalChinees porselein
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)24.451
    Classificatie
    • Categorie BIMobjectSanitair - Urinoirs
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010235
    • ETIM-naamUrinal
    • UNSPSC-naamUrinals
    • UNSPSC-code30181506
    • Uniclass 2015-codePr_40_20_93
    • Uniclass 2015-beschrijvingUrinal and WC fittings
    • CSI MasterFormat 2014 Code22 41 13.16
    • CSI MasterFormat 2014 TitelResidential Urinals
    • OmniClass-nummer23-31 21 00
    • OmniClass-titelUrinals
    • CSI UniFormat II-codeD2030
    • CSI UniFormat II-titelSanitary Waste

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië