Publiceer je producten
WC Pan - 75cm - Special Needs WCPan - Close Coupled WCPan With Universal Outlet - Floor Mounted - S20 Series - VitrA
WC Pan - 75cm - Special Needs WCPan - Close Coupled WCPan With Universal Outlet - Floor Mounted - S20 Series - VitrA

    WC Pan - 75cm - Special Needs WCPan - Close Coupled WCPan With Universal Outlet - Floor Mounted - S20 Series - VitrA

    WC Pan - 75cm - Special Needs WCPan - Close Coupled WCPan With Universal Outlet - Floor Mounted - S20 Series - VitrA

    Different solutions for different needs! Vitra S20 series products designed for the specific needs brings rational suggestions to washbasin. Wheel chair can approach easily to custom-designed washbasin.. Ergonomic and comfortable use due to handle and support bars. Easy maintenance with open front feature.

    Product code: 5293B003-0088

    Specificatie
    • VitrA bathroom products designed to accomodate seniors and people with special needs are wheelchair accessible and provide enhanced convenience in the bathroom.

    Technische specificatie
    • Unieke ref.WCPan-75cm-SpecialNeedsWCPan-CloseCoupledWCPanWithUniversalOutlet-FloorMounted-Vitra_S20Series_5293B003-0088
    • ProductfamilieSanitaryware & Complementary Products
    • ProductgroepWC Pans
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-03-13
    • Editienummer1
    • Hoogte (mm)460
    • Breedte (mm)360
    • Diepte (mm)615
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Secundair materiaalChinees porselein
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)42.579
    Classificatie
    • Categorie BIMobjectSanitair - Toilet
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamToilets
    • UNSPSC-code30181505
    • Uniclass 2015-codeSL_35_80_89
    • Uniclass 2015-beschrijvingToilets
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-31 19 00
    • OmniClass-titelToilets
    • CSI UniFormat II-codeD2030
    • CSI UniFormat II-titelSanitary Waste

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië