Publiceer je producten
WC Pan - Floor Mounted - 57cm - Without Bidet Pipe - Nest Series - VitrA
WC Pan - Floor Mounted - 57cm - Without Bidet Pipe - Nest Series - VitrA

    WC Pan - Floor Mounted - 57cm - Without Bidet Pipe - Nest Series - VitrA

    WC Pan - Floor Mounted - 57cm - Without Bidet Pipe - Nest Series - VitrA

    WC pan design that complements the Nest series. Water-saving WC pan is ideal for large families. At the same time WC pan hidden mounting system and Wall-hung feature provide conceptual integrity and ease of cleaning. The Softly-closing WC pan Lid in particular the assurance of a safe and quiet operation for families with children

    Product code: 5138B003-0075

    Technische specificatie
    • Unieke ref.WCPan-FloorMounted-57cm-WithoutBidetPipe-Vitra-NestSeries_5138B003-0075
    • ProductfamilieSanitaryware & Complementary Products
    • ProductgroepWC Pans
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-03-10
    • Editienummer1
    • Hoogte (mm)400
    • Breedte (mm)355
    • Diepte (mm)570
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Secundair materiaalChinees porselein
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)34.46
    Classificatie
    • Categorie BIMobjectSanitair - Toilet
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamToilets
    • UNSPSC-code30181505
    • Uniclass 2015-codeSL_35_80_89
    • Uniclass 2015-beschrijvingToilets
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-31 19 00
    • OmniClass-titelToilets
    • CSI UniFormat II-codeD2030
    • CSI UniFormat II-titelSanitary Waste

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië