Publiceer je producten
Cube Architectural - 6" Ceiling Mount

Cube Architectural - 6" Ceiling Mount

Features

  • Delivered Lumens: Up to 3675lm
  • CBCP: Up to 24490
  • CCT: 2700K, 3000K, 3500K, 4000K
  • CRI: Up to 90
  • Power: 22W, 35W
  • Input: 120-277 VAC, 50/60Hz
  • ELV Dimming: 100-5%
  • 0-10V Dimming: 100-1%
  • Rated Life: 60000 Hours
  • Construction: Die-cast Aluminum
  • High performance exterior rated LED downlights
  • Available in multiple power / lumen output combinations
  • Driver concealed within the fixture
Specificatie
  • Specifications

    Order Number: DC-CD06-S827-BK

    Model & wattBeamColor Temp & CRILumensCBCPFinish
    DC-CD06 - 35WS - 16°827 - 2700K - 85338522608BK - Black
    DC-CD0622 - 22WN - 28°830 - 3000K - 85BZ - Bronze
    F - 38°835 - 3500K - 85GH - Graphite
    840 - 4000K - 85WT - White
    927 - 2700K - 90
    930 - 3000K - 90
Technische specificatie
  • Unieke ref.cube-architectural-6-ceiling-mount
  • ProductfamilieCube Architectural
  • ProductgroepCeiling Mounted
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-04-11
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures