Publiceer je producten
Volta 2″ Downlight Square Trim / Invisible Trim

Volta 2″ Downlight Square Trim / Invisible Trim

Volta LED downlight series represents an innovation in design and technology for architectural lighting. This high lumen and adaptable family of fixtures with a comprehensive set of round and square fittings, affords a sustainable solution for commercial, corporate, and upscale residential applications.
Specificatie
  • Model

    Beam

    Color Temp & CRI

    15W / 22W Lumens

    15W / 22W CBCP

    Finish

    R2SD2T

    N – 25°

    TWA – 1800K–4000K – 98

    645 / 800

    2,625 / 3,465

    BK – Black

    F – 35°

    TWB – 2700K–6500K – 98

    BKWT – Black/White

    W – 45°

    CB – Copper Bronze

    HZ – Haze

    HZWT – Haze/White

    WT – White

    Example: R2SD2T-TWA-BK

Technische specificatie
  • Unieke ref.volta-2-downlight-square-trim-invisible-trim
  • ProductfamilieVolta
  • ProductgroepRecessed
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-24
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures

Beschikbaarheid regio

Noord Amerika