Publiceer je producten
Volta 4.5″ Tunable White Shallow Regressed Trim Round

Volta 4.5″ Tunable White Shallow Regressed Trim Round

Features

  • Delivered Lumens: 2325lm
  • CBCP: 6725
  • CCT: 1800K-4000K, 2700K-6500K
  • CRI: 98
  • Power: 20W, 29W, 44W
  • Rated Life: 50000 Hours
  • Construction: Durable die-cast aluminum construction
  • Increased field angle for reduced scalloping
  • Low ceiling and close-to-wall application
  • Field selectable light engine height for cut-off angle adjustment (32° - 40°) and accessory use
  • Compatible with wide range of accessories
Specificatie
  • ModelBeamColor Temp & CRI20W / 29W / 44W Lumens20W / 29W / 44W CBCPFinish
    R4RD1TN – 25°TWA – 1800K–4000K – 981,110 / 1,645 / 2,3253,195 / 4,755 / 6,725BK – Black
    F – 45°TWB – 2700K–6500K – 98BKWT – Black/White
    W – 60°CB – Copper Bronze

    Example: R4SD1T-NTWA-BK

Technische specificatie
  • Unieke ref.volta-4-5-tunable-white-shallow-regressed-trim-round
  • ProductfamilieVolta Tunable White
  • ProductgroepRecessed
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-24
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures

Beschikbaarheid regio

Noord Amerika