Publiceer je producten
Quick-Connect Drop Ear Elbows - Polysulfone - 3521B
Watts

Quick-Connect Drop Ear Elbows - Polysulfone - 3521B

Lead Free* Models Available

Size(s):
1/2 in. CTS

Description:
Quick-Connect drop ear elbows - polysulfone.

3521B-1008 - 1/2 in. CTS x 1/2 in. NPT

Specificatie
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, fittings, connectors, elbows
Technische specificatie
  • Unieke ref.3286
  • ProductfamilieQuick-Connect Solutions
  • ProductgroepElbows
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-01-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatiePipe Fitting
  • UNSPSC-naamHardware and fittings
  • UNSPSC-code401417
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings