Publiceer je producten
Quick-Connect Reducing Stop Valves - Polysulfone - 3539RB
Watts

Quick-Connect Reducing Stop Valves - Polysulfone - 3539RB

Lead Free* Models Available

Size(s):

1/2 in. CTS

Description:
Quick-Connect reducing stop valves - polysulfone.

3539RB-1004 - 1/2 in. CTS x 1/4 in. OD

Specificatie
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves
Technische specificatie
  • Unieke ref.3310
  • ProductfamilieQuick-Connect Solutions
  • ProductgroepValves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-01-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatiePipe Fitting
  • UNSPSC-naamHardware and fittings
  • UNSPSC-code401417
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings