Publiceer je producten
2-Piece, Standard Port, Brass Ball Valves - WBV-3, WBVS-3
Watts

2-Piece, Standard Port, Brass Ball Valves - WBV-3, WBVS-3

Series WBV-3, WBVS-3 2-Piece, Standard Port, Brass Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It feature a bottom loaded pressure retaining stem, virgin PTFE seats & stem packing and an adjustable stem packing nut. Model WBV-3 has threaded FIP end connections and Model WBVS-3 has solder end connections. Pressure Rating: 400psi (28 bar) WOG (non-shock).
Technische specificatie
  • Unieke ref.544
  • ProductfamilieWater Safety & Flow Control
  • ProductgroepValves for Liquid Services
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2013-07-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamBall valves
  • UNSPSC-code40141607
  • Uniclass 2015-codePr_65_54_95_06
  • Uniclass 2015-beschrijvingBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass-nummer23-27 31 15
  • OmniClass-titelBall Valves
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings