Publiceer je producten
Hard Seal Rising Stem Gate Valve - W-Z41H-25C
Watts

Hard Seal Rising Stem Gate Valve - W-Z41H-25C

4.0 van de 5 sterren4.0(5 reviews)

Function: Realizes piping system connection and cut-off; Application Area: Petroleum, chemical, metallurgy, water treatment, etc.

Specificatie
  • Features

    • Small fluid resistance
    • Large applicable pressure and temperature range; the rising height of valve flap can be determined
    • Media flow direction is unrestricted
    • Good seal performance

    Available in China ONLY


    Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, gate valves

Technische specificatie
  • Unieke ref.Hard-Seal-Rising-Stem-Gate-Valve-W-Z41H-25C
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepShutoff Valves > Gate Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-08-24
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGehard staal
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamGate valves
  • UNSPSC-code40141613
  • Uniclass 2015-codePr_65_54_95_12
  • Uniclass 2015-beschrijvingCast iron gate valves
  • CSI MasterFormat 2014 Code40 05 61
  • CSI MasterFormat 2014 TitelGate Valves
  • OmniClass-nummer23-27 31 25
  • OmniClass-titelGate Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Azië