Publiceer je producten
Actuated Ball Valve – Spring Return - RWA-ABV
Watts

Actuated Ball Valve – Spring Return - RWA-ABV

Actuated ball valves are designed to control water flow in commercial rainwater harvesting systems. This valve is most often used to control a secondary water supply to bypass the rainwater harvesting system during periods of no rainwater availability or system maintenance. In the event of power failure the valve returns to an open or closed state using a spring-return feature and configuration.

Specificatie
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, accute ball valve, ball valve, rainwater harvesting

    Features

    • Maintenance free
    • Visual valve position indicator
    • Spring return valve actuator
    • Manual override control with hex key (supplied)
Technische specificatie
  • Unieke ref.RWA-ABV-Actuated-Ball-Valve
  • ProductfamilieWater Quality & Rainwater Harvesting Solutions
  • ProductgroepRainwater Harvesting
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-05-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieKlep
  • UNSPSC-naamBall valves
  • UNSPSC-code40141607
  • Uniclass 2015-codePr_65_54_95_06
  • Uniclass 2015-beschrijvingBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass-nummer23-27 31 15
  • OmniClass-titelBall Valves
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings