Publiceer je producten
Base Cabinet - Three Drawer - 24" Deep

Base Cabinet - Three Drawer - 24" Deep

4.6 out of 5 stars4.6(7 reviews)

Wolf Classic cabinets offer great style and practical storage to make your kitchen look as good as it performs. Affordable, high-quality cabinets with a five-year warranty and features typically found in much more expensive cabinetry enable you to make the kitchen of your dreams a reality. If you're looking for a set of high-quality kitchen cabinets that offer excellent value for your money, look no further than Wolf Classic. Wolf Classic cabinets are great for the bathroom, too — explore your options in our brochure.

Specificatie
  • • Three drawers
    • Hudson comes with recessed panel top drawer and raise panel bottom drawers
    • Available widths: 12"-36"

Technische specificatie
  • Unieke ref.wolfclassic-base-three_drawer-24
  • ProductfamilieWolf Classic™ Cabinetry
  • ProductgroepBase Cabinets
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-06-12
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMultiplex
  • Secundair materiaalHout
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectKeuken - Keukenkasten
  • IFC-classificatieFurniture
  • UNSPSC-naamCabinets
  • UNSPSC-code30161801
  • Uniclass 2015-codeEF_40_30
  • Uniclass 2015-beschrijvingFurnishings
  • CSI MasterFormat 2014 Code12 35 30
  • CSI MasterFormat 2014 TitelResidential Casework
  • OmniClass-nummer23-21 19 15 33 11
  • OmniClass-titelResidential Kitchen Specialty Casework
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings

Beschikbaarheid regio

Noord Amerika