Publiceer je producten
SASSO 100 square adjustable ceiling
SASSO 100 square adjustable ceiling
SASSO 100 square adjustable ceiling
SASSO 100 square adjustable ceiling
SASSO 100 square adjustable ceiling
SASSO 100 square adjustable ceiling
SASSO 100 square adjustable ceiling
SASSO 100 square adjustable ceiling
    XAL

    SASSO 100 square adjustable ceiling

    Square ceiling mounted spotlight made of aluminium; surface light inset lacquered; surface housing powder coated; luminaire housing can be attached to mounting plate without tools by interlock; light inset tiltable; symmetric radiation characteristic - precise due to high quality lens system; with different beam angles; COB (Chip on Board) technology for maximum efficiency; no multiple shadows; efficient LEDs with very good colour rendering; luminaire for through wiring; converter integrated into spotlight head
    Technische specificatie
    • Unieke ref.SASSO_100_square_adjustable_ceiling
    • ProductfamilieLighting
    • ProductgroepCeiling | Surface
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-14
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inOostenrijk
    • Gefabriceerd inOostenrijk
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEG000027
    • ETIM-naamLuminaires
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codePr_70_70_48
    • Uniclass 2015-beschrijvingLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Soortgelijke producten

    4.9 van de 5 sterren 4.9 (8)
    4.1 van de 5 sterren 4.1 (8)
    4.8 van de 5 sterren 4.8 (23)
    4.8 van de 5 sterren 4.8 (12)