Publiceer je producten
Wilkins 350 (350G, 350OSY, 350OSYG) Double Check Backflow Preventer, 2-1/2" to 12", Lead-Free*
Zurn

Wilkins 350 (350G, 350OSY, 350OSYG) Double Check Backflow Preventer, 2-1/2" to 12", Lead-Free*

Zurn Wilkins 350. The Double Check Backflow Prevention Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1015, and supplied with full port gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks shall be accessible for maintenance without removing the device from the line. The Double Check Backflow Pre-vention Assembly shall be a ZURN WILKINS Model 350.

Compliance:

  • Massachusetts Approved, 
  • NSF 61,
  • NSF 372, 
  • UL® Listed, 
  • USC Approved, 
  • FM ® Approved

Features:

  • Short lay-length for small space installation
  • Reliable performance and improved flow characteristics from patented Compound Check
  • Available in flanged, grooved, or grooved x flanged end connections for installation versatility
  • No threads or taps in body or cover, eliminating exposure to corrosion
  • Single access cover reduces maintenance down time

Keywords: Double Check Backflow Preventer, Wilkins 350, hazard protection, check valve, Backflow Prevention Assembly, shut-off valve, dual check valve assembly, irrigation double check valve

Model : 350, 350G, 350OSY, 350OSYG

Technische specificatie
  • Unieke ref.zurn-350
  • ProductfamilieBackflow Preventers
  • ProductgroepDouble Check Assembly
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-16
  • Editienummer2
  • Hoogte (inch)14
  • Breedte (inch)11
  • Diepte (inch)31
Gerelateerd
  • HoofdmateriaalDuctile Iron
  • Ontworpen inVerenigde Staten
  • Nettogewicht (lbs)155
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen