Publiceer je producten
Z1217 Coupling Type Support System for Wall Urinal or Service Sink
Zurn

Z1217 Coupling Type Support System for Wall Urinal or Service Sink

Service sink support system with fitting. Complete with Dura-Coated rectangular steel uprights with welded feet, adjustable face plate and upper support plate, Z1208 fitting with 2" [51mm] vent, corrosion resistant adjustable ABS coupling with internal test cap,
fixture bolts, trim and bonded "Neo-Seal" gasket

Features:

  • Coupling type, upright carrier system
  • Includes fitting with No-Hub connection
  • Typically used on wall urinals and service sinks
  • 300 lb. load capacity

Keywords: Restrooms,Office,Commercial,Specialty,Carriers,Urinal,Industrial,Government Buildings,High Rise Buildings,Sports Complex/Recreational Center,PublicRestrooms,Correctional/Institutional,Development,Civil,Toll Areas,Transportation,Food Service,Industrial/Processing Plant,56792, Z1217,1217,217

Technische specificatie
  • Unieke ref.zurn-z1217
  • ProductfamilieCarriers & Fixture Supports
  • ProductgroepLavatory & Sink Carriers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-05-08
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalABS
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieObject
  • Uniclass 2015-codePr_40_20_93
  • Uniclass 2015-beschrijvingUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 41 13
  • CSI MasterFormat 2014 TitelResidential Water Closets, Urinals, and Bidets
  • OmniClass-nummer23-31 21 00
  • OmniClass-titelUrinals