Publiceer je producten
Z665 Linear Trench Drain
Zurn

Z665 Linear Trench Drain

ZURN Z665 12” [305mm] Wide top modular trench drain, Dura-Coated cast iron deep sump body with bottom outlet. Both 12” [305mm] long outlet module and extension modules are complete with integral seepage pan and heavy-duty loose slotted grate.

Features:

  • Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available
Specificatie
  • keywords: Loading Docks,Industrial,Manufacturing Floor,Spill Containment Area/Wash Down Area,Industrial/Processing Plant,Food Service,Cast Iron Trench Drains,Linear Drainage (Trench Drains),Government Buildings,Commercial,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Transportation,Civil,59250, Z-665, ZB665, ZN665,665,65

Technische specificatie
  • Unieke ref.zurn-z665
  • ProductfamilieDeck Waste Water Drains
  • ProductgroepFloor Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-10-24
  • Editienummer1
  • Breedte (inch)16.13
  • Diepte (inch)16.81
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • UNSPSC-naamDrain covers
  • UNSPSC-code40141739
  • Uniclass 2015-codeSs_30_75
  • Uniclass 2015-beschrijvingRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitelFacility Area Drains
  • OmniClass-nummer23-31 27 00
  • OmniClass-titelFloor Drains