Publiceer je producten
ZEMS6200 Metroflush® Exposed Sensor-Operated Valve
Zurn

ZEMS6200 Metroflush® Exposed Sensor-Operated Valve

Exposed Sensor-Operated Metroflush® Valve for Water Closets
Specificatie
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technische specificatie
  • Unieke ref.zurn-zems6200
  • ProductfamilieFinish Plumbing - Flush Valves
  • ProductgroepZEMS Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-04-12
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves