Publiceer je producten
Heavy Duty Adjustable Support Brackets
Heavy Duty Adjustable Support Brackets

    Heavy Duty Adjustable Support Brackets

    For customizable storage solutions A&M Hardware offers heavy-duty adjustable shelf brackets. Our combination of flexibility and strength empower you in creating tailored storage solutions. Whether you're organizing a dynamic workspace, garage storage or optimizing your living areas, our adjustable metal shelf brackets provide the foundation for adaptable shelving that evolves with your needs. With a focus on durability and functionality, our adjustable brackets allow you to achieve the perfect balance between maximizing storage capacity and design aesthetics. Explore the possibilities of adjustable shelving brackets that let you reclaim space while enhancing the visual appeal of your environment.

    Heavy Duty Adjustable Bracket Features

    Our heavy duty shelf brackets can support up to 2400 lbs. and are perfect for floating shelves. These adjustable brackets are equipped with horizontal arms measuring 12” or 18” to accommodate a wide range of shelf sizes.

    • A simple, strong and adjustable support bracket
    • Available in Black(909-58) or White(933-58)


    Technische specificatie
    • Unieke ref.heavy-duty-adjustable-support-brackets
    • ProductfamilieBrackets
    • ProductgroepHeavy Duty Adjustable Support Brackets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-01-05
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouw - Anchors & Fixings
    • Uniclass 2015-codePr_20_85_09
    • Uniclass 2015-beschrijvingBrackets
    • CSI MasterFormat 2014 Code05 45 00
    • CSI MasterFormat 2014 TitelMetal Support Assemblies
    • OmniClass-nummer23-13 23 11 19 15
    • OmniClass-titelFraming Anchors