Publiceer je producten
Book trolley Max

Book trolley Max

Mobile book trolley with lockable wheels and practical bookcase. Frame consists of storage with a shelf and 2 doors. On top of that there are 4 compartments adapted for books. Fits well with other modules from Max storage system.
Specificatie
  • Ecolabeled by the Nordic Swan. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technische specificatie
  • Unieke ref.6415101
  • ProductfamilieStorage
  • ProductgroepMax
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-06-12
  • Editienummer1
  • Hoogte (mm)1000
  • Breedte (mm)800
  • Diepte (mm)380
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalLaminaat
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)35
Classificatie
  • Categorie BIMobjectMeubilair - Rekken en opslag
  • IFC-classificatieFurniture
  • UNSPSC-naamCabinets
  • UNSPSC-code30161801
  • Uniclass 2015-codeEF_40_30
  • Uniclass 2015-beschrijvingFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitelFurniture
  • OmniClass-nummer23-21 25 11 13
  • OmniClass-titelClassroom Furniture
  • CSI UniFormat II-codeE2020
  • CSI UniFormat II-titelMovable Furnishings