Publiceer je producten
Writing desk

Writing desk

Practical writing desk made of laminate. Equipped with a shelf, a lockable door and two drawers, one of which is lockable. The top plate is 55 x 55 cm and the frame is 48 x 48 cm. Supplied with wheels, two of which are lockable. Also available with folding flap mounted on the right side.
Specificatie
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technische specificatie
  • Unieke ref.7510075
  • ProductfamilieStorage
  • ProductgroepWriting desk
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-05-18
  • Editienummer1
  • Hoogte (mm)1100
  • Breedte (mm)550
  • Diepte (mm)550
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalLaminaat
  • Ontworpen inZweden
  • Gefabriceerd inBosnië en Herzegovina
  • Nettogewicht (kg)10
Classificatie
  • Categorie BIMobjectMeubilair - Tafels
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitelFurniture
  • OmniClass-nummer23-21 23 00
  • OmniClass-titelResidential Furniture and Equipment
  • CSI UniFormat II-codeE
  • CSI UniFormat II-titelEQUIPMENT & FURNISHINGS