Publiceer je producten
School desk Malte silent HPL

School desk Malte silent HPL

School desk with gray powder-coated steel frame, height adjustable 70 - 100 cm. With adjustable feet and double bag hooks. The drawer is in solid birch. The tiltable drawer cover has a surface of high pressure laminate in birch. This silent model has a sound absorbing bottom on the underside of the drawer.
Specificatie
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technische specificatie
  • Unieke ref.7855021
  • ProductfamilieTables
  • ProductgroepMalte
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-05-18
  • Editienummer1
  • Hoogte (mm)1000
  • Breedte (mm)650
  • Diepte (mm)580
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalLaminaat
  • Ontworpen inZweden
  • Gefabriceerd inBosnië en Herzegovina
  • Nettogewicht (kg)10
Classificatie
  • Categorie BIMobjectMeubilair - Tafels
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitelFurniture
  • OmniClass-nummer23-21 23 00
  • OmniClass-titelResidential Furniture and Equipment
  • CSI UniFormat II-codeE
  • CSI UniFormat II-titelEQUIPMENT & FURNISHINGS

Beschikbaarheid regio

Europa