Publiceer je producten
Balance stool Nova, high

Balance stool Nova, high

An adjustable stool with a gas spring, seat height 54 - 64 cm. The upholstery, which is made of 25% spandex and 75% acrylic, conceals the stool leg itself. The leg is rotatable and movable, which means that when you sit on the stool you can both spin and move from side to side and the bottom plate is still stable on the floor. Soft seat, Ø 37 cm, with a black base plate, Ø 38 cm. The height is continuously adjusted by pulling the handle.
Specificatie
  • Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.

Technische specificatie
  • Unieke ref.7920901
  • ProductfamilieStool
  • ProductgroepNova
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-05-18
  • Editienummer1
  • Hoogte (mm)640
  • Breedte (mm)380
  • Diepte (mm)380
Gerelateerd
  • HoofdmateriaalPlastic
  • Secundair materiaalStaal
  • Ontworpen inChina
  • Gefabriceerd inChina
  • Nettogewicht (kg)2
Classificatie
  • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitelFurniture
  • OmniClass-nummer23-21 23 00
  • OmniClass-titelResidential Furniture and Equipment
  • CSI UniFormat II-codeE
  • CSI UniFormat II-titelEQUIPMENT & FURNISHINGS