Publiceer je producten
Student table silent Decibel, 160 x 80 cm

Student table silent Decibel, 160 x 80 cm

A strong table suitable for the noisy environment of a school. The table surface is carpeted with sound absorbing Linoleum Marmoleum Decibel, a natural material that reduces sound with 17 dB and which is labelled by the Nordic Ecolabel. The core of the table top consists of sound absorbing dufaylite and the bottom of the table top is built of fabric covered by HDF which also enhances the sound absorbing effect. The table top has edges of ABS. The base is gray powder coated steel frame with adjustable feet. Available in different sizes and different heights.
Specificatie
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technische specificatie
  • Unieke ref.9328627
  • ProductfamilieTables
  • ProductgroepStudent
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-21
  • Editienummer1
  • Hoogte (mm)720
  • Breedte (mm)1600
  • Diepte (mm)800
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalLinoleum
  • Ontworpen inZweden
  • Gefabriceerd inBosnië en Herzegovina
  • Nettogewicht (kg)30
Classificatie
  • Categorie BIMobjectMeubilair - Tafels
  • IFC-classificatieFurniture