Publiceer je producten
Student table Decibel, semicircle, 120 x 60 cm

Student table Decibel, semicircle, 120 x 60 cm

A strong table suitable for the noisy environment of a school. The table surface is carpeted with sound absorbing Linoleum Marmoleum Decibel, a natural material that reduces sound with 17 dB and which is labelled by the Nordic Ecolabel. The carpet is glued to chipboard with ABS edge. The base is gray powder coated steel frame with adjustable feet. Available in different sizes and different heights.
Specificatie
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technische specificatie
  • Unieke ref.9338927
  • ProductfamilieTables
  • ProductgroepStudent
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-21
  • Editienummer1
  • Hoogte (mm)720
  • Breedte (mm)1200
  • Diepte (mm)600
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalLinoleum
  • Ontworpen inZweden
  • Gefabriceerd inBosnië en Herzegovina
  • Nettogewicht (kg)15
Classificatie
  • Categorie BIMobjectMeubilair - Tafels
  • IFC-classificatieFurniture