Publiceer je producten
Thomas & Betts: FPT3 Steel City ® Poke Through System
ABB

Thomas & Betts: FPT3 Steel City ® Poke Through System

This aesthetic, easy-to-use poke through provides an ideal power and data solution — great for new construction or upgrading existing 3" core installations.
  • Capacity: 1 duplex receptacle and 2 data jacks (included)
  • Core drill Size: 3"
  • Durable solid brass or aluminum covers protect devices from damage and debris when not in use — no exposed plastic components
  • Powder-coated aluminum covers are available in black, gray, brown and beige to match any décor — the most colors in the industry
  • Brushed brass and aluminum finishes provide superior aesthetics
  • Slide latches enable toolless access to individual receptacles — eliminates the need for hard-to-use locking screws
  • Accepts Keystone, Leviton or Hubbell data jacks
  • Junction box features (3) 1/2" and (4) 3/4" knockouts (13 cubic inch capacity)
  • Includes (1) 20A duplex receptacle, pre-wired, pigtail ends in junction box
  • Includes (2) Leviton CAT5e data jacks
Technische specificatie
  • Unieke ref.tnb-fpt3
  • ProductfamilieUnderfloor Wireways
  • ProductgroepFPT3
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-03-14
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektra - Distributie

Beschikbaarheid regio

Azië Afrika Zuid-Amerika Oceanië Noord Amerika