Publiceer je producten
UniGear ZS1 - Double Level variant - 12kV 40kA - Medium Voltage Switchgear Air Insulated
ABB

UniGear ZS1 - Double Level variant - 12kV 40kA - Medium Voltage Switchgear Air Insulated

UniGear ZS1: Double Level

Each panel consists of two completely independent superimposed units, functionally identical to two single-level units placed side by side. Each unit can be equipped with circuit-breakers or contactors.

30-40% less configurations than a single busbar variant making it space efficient

Specificatie
  • Benefits

    • All key components are identical to those used for the single-level units and therefore the same service and maintenance procedures are guaranteed.
    • Safety interlock to avoid maloperation and fully arc-proof
    • Can be compound with simple and double-level panels to reduce space requirements
    • Can be used as motor control center up to 12kV
    • Customized versions available

    Typical Applications

    • Marine
    • Floating production storage and offloading applications (FPSO)
    • Motor control centers
Technische specificatie
  • Unieke ref.unigearzs1DL-17-Medium_Voltage-Switchgear
  • ProductfamilieUniGear
  • ProductgroepAir Insulated Medium Voltage Switchgear
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2025-11-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalKoper
Classificatie
  • Categorie BIMobjectElektra - Schakelapparatuur
  • IFC-classificatieElektrisch circuit
  • UNSPSC-naamElectrical fittings
  • UNSPSC-code39121311
  • Uniclass 2015-codePr_60_70_36
  • Uniclass 2015-beschrijvingHigh voltage switchgear and transformers
  • OmniClass-nummer23-35 31 31 11 11
  • OmniClass-titelElectronic Controlled Distribution Switchgear
  • CSI UniFormat II-codeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution