Publiceer je producten
Aliro - Accessible 140° Continuous Grab Rail
Aliro - Accessible 140° Continuous Grab Rail
Aliro - Accessible 140° Continuous Grab Rail
Aliro - Accessible 140° Continuous Grab Rail
Aliro - Accessible 140° Continuous Grab Rail

    Aliro - Accessible 140° Continuous Grab Rail

    Constructed from 316 stainless steel, our wall-mounted Aliro Accessible 140° Continuous Grab Rail combines reliable support with highly durable, anti-corrosive properties. The grab rail’s convenient, modular configuration ensures flexibility for both left and right orientations.

    Specificatie
    • COUNTRY    SKU        COLOUR
      AU 14736 Brushed Brass
      AU 14737 Brushed Copper
      AU 14738 Brushed Gunmetal
      AU 14739 Stainless Steel
    Technische specificatie
    • Unieke ref.aliro-accessible-140-continuous-grab-rail
    • ProductfamilieGrab Rails
    • ProductgroepAliro
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-01-05
    • Editienummer1
    • Hoogte (mm)571
    • Breedte (mm)1164
    • Diepte (mm)1643
    Gerelateerd
    • HoofdmateriaalStainless steel 316
    • Ontworpen inAustralië
    • Gefabriceerd inChina
    • Nettogewicht (kg)5.9
    Classificatie
    • Categorie BIMobjectSanitair - Badkamerinstallatie systeem
    • IFC-classificatieRailing
    • Uniclass 2015-codePr_25_30_36_84
    • Uniclass 2015-beschrijvingStainless steel handrails
    • OmniClass-nummer23-25 45 11 25 15
    • OmniClass-titelPhysically Challenged Toilet Grab Bars