Publiceer je producten
Milani Swivel Hob Mixer Set
Milani Swivel Hob Mixer Set
Milani Swivel Hob Mixer Set
Milani Swivel Hob Mixer Set
Milani Swivel Hob Mixer Set
Milani Swivel Hob Mixer Set
Milani Swivel Hob Mixer Set
Milani Swivel Hob Mixer Set

    Milani Swivel Hob Mixer Set

    The Milani Swivel Hob Mixer Set is a single hand mixer using progressive cartridge technology fitted to a sleek swivel gooseneck spout fitting. This product allows ease of operation for the user with precise temperature control with a twist of the dial.

    When using progressive cartridge technology you twist in one clockwise motion starting at low pressure cold up to high pressure cold. Once turned half way warm water is introduced at full pressure.

    The dial is then precisely adjustable for the perfect temperature right up to maximum temperature when fully turned.

    This product is paired with a 5-star aerator. However, with progressive style mixers, we offer an additional 6-star aerator. The 6-star aerator exceeds the water efficiency requirements. It also helps reduce splash back from an excessive amount of pressure.

    Technische specificatie
    • Unieke ref.milani-swivel-hob-mixer-set
    • ProductfamilieTapware
    • ProductgroepMilani
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2024-03-19
    • Editienummer1
    • Hoogte (mm)425
    • Breedte (mm)110
    • Diepte (mm)250
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inAustralië
    • Gefabriceerd inChina
    • Nettogewicht (kg)1.8
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieFlow Controller
    • Uniclass 2015-codePr_40_20_87
    • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
    • OmniClass-nummer23-31 11 15 11
    • OmniClass-titelSink Cartridge Faucets