Publiceer je producten
Nesso Basin Mixer
Nesso Basin Mixer
Nesso Basin Mixer
Nesso Basin Mixer
Nesso Basin Mixer
Nesso Basin Mixer

    Nesso Basin Mixer

    Crafted from durable 304 stainless steel, the bench-mounted Nesso Basin Mixer features a sleek, flat-edged backplate and handle paddle with rounded corners for a sophisticated, modern aesthetic.

    The Nesso range has the largest reach of our basin mixers and includes an aerator that allows for 5 degrees of adjustability in the water’s direction.

    Technische specificatie
    • Unieke ref.nesso-basin-mixer
    • ProductfamilieBasin Mixers
    • ProductgroepNesso
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-12-02
    • Editienummer1
    • Hoogte (mm)155.6
    • Breedte (mm)48
    • Diepte (mm)173
    Gerelateerd
    • HoofdmateriaalStainless steel 304
    • Ontworpen inAustralië
    • Gefabriceerd inChina
    • Nettogewicht (kg)1.85
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieFlow Controller
    • Uniclass 2015-codePr_40_20_87
    • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
    • OmniClass-nummer23-31 11 15 11
    • OmniClass-titelSink Cartridge Faucets