Publiceer je producten
Sola Outdor Single Sink 550mm
Sola Outdor Single Sink 550mm
Sola Outdor Single Sink 550mm
Sola Outdor Single Sink 550mm
Sola Outdor Single Sink 550mm

    Sola Outdor Single Sink 550mm

    The Sola Outdoor Single Sink is designed to complement our existing aesthetically pleasing outdoor range. It is constructed from highly durable marine grade 316 stainless steel with versatile top-mount or under-mount installation compatibility. 

    Its clever custom-folded drainage channels and WaterSense Acoustic Cushions ensure quieter usage and greater cleaning convenience. It is available in various appealing finishes, including brushed brass, brushed gunmetal, brushed copper, and stainless steel.  

    Technische specificatie
    • Unieke ref.sola-outdor-single-sink-550mm
    • ProductfamilieKitchen Sinks
    • ProductgroepSola
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-03-19
    • Editienummer1
    • Hoogte (mm)200
    • Breedte (mm)550
    • Diepte (mm)450
    Gerelateerd
    • HoofdmateriaalStainless steel 316
    • Ontworpen inAustralië
    • Gefabriceerd inChina
    • Nettogewicht (kg)9.6
    Classificatie
    • Categorie BIMobjectKeuken - Gootstenen
    • IFC-classificatieSanitairaansluiting
    • Uniclass 2015-codePr_40_20_96_45
    • Uniclass 2015-beschrijvingKitchen sinks
    • OmniClass-nummer23-31 13 11
    • OmniClass-titelSingle Sinks