Publiceer je producten
Vienna Double Sink 760mm
Vienna Double Sink 760mm

    Vienna Double Sink 760mm

    The double-bowl Vienna White Granite Kitchen Sink comes with a composite granite construction and a beautiful matte aesthetic. For peace-of-mind durability, this sink is resistant to heat, impact, stains, and scratches.

    The sink can be both under-mounted or top-mounted, depending on personal preference.

    Technische specificatie
    • Unieke ref.vienna-double-sink-760mm
    • ProductfamilieKitchen Sinks
    • ProductgroepVienna
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-04-09
    • Editienummer1
    • Hoogte (mm)210
    • Breedte (mm)760
    • Diepte (mm)450
    Gerelateerd
    • HoofdmateriaalComposite
    • Ontworpen inAustralië
    • Gefabriceerd inChina
    • Nettogewicht (kg)8.2
    Classificatie
    • Categorie BIMobjectKeuken - Gootstenen
    • IFC-classificatieSanitairaansluiting
    • Uniclass 2015-codePr_40_20_96_45
    • Uniclass 2015-beschrijvingKitchen sinks
    • OmniClass-nummer23-31 13 13
    • OmniClass-titelDual Sinks