Publiceer je producten
Softline 30 floor screen w 1000
Softline 30 floor screen w 1000

    Softline 30 floor screen w 1000

    It’s no coincidence that Softline has become a timeless classic. Its ingeniously simple design and friendly feel, combined with its excellent sound-absorbency properties, make it a functional favourite in workplaces worldwide. The screen consists of a sound-absorbent filling mounted inside a solid wood frame. The screen is upholstered with fabric on both sides. Metal feet (colours: chrome, black, white, and grey). Heights available: 5, 50 or 100 mm. The connectors make it possible to link multiple screens in a row or at an angle.
    Technische specificatie
    • Unieke ref.Softline_30_w1000
    • ProductfamilieAcoustic
    • ProductgroepSoftline
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-08-18
    • Editienummer1
    • Breedte (mm)1000
    Gerelateerd
    • HoofdmateriaalMateriaal
    • Secundair materiaalHout
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectMeubilair - Scheidingswanden en -schermen
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitelFurniture

    Beschikbaarheid regio

    Europa Azië Noord Amerika Oceanië Afrika