Publiceer je producten
Alumi floor w806
Alumi floor w806
Alumi floor w806
Alumi floor w806
Alumi floor w806

    Alumi floor w806

    Alumi is a flexible freestanding screen for the office as well as for public areas. The acoustic filling is made from mineral wool. The framework and the edge for the Alumi are made from aluminium, which means that it is light in weight and very solid. Alumi can be used as a freestanding unit or connected together. Both sides of the screen are covered with compressed, sound absorbing felt.
    Technische specificatie
    • Unieke ref.alumi_floor_w806
    • ProductfamilieAcoustic
    • ProductgroepAlumi
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-04-09
    • Editienummer1
    • Diepte (mm)63
    Gerelateerd
    • HoofdmateriaalMateriaal
    • Secundair materiaalAluminium
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectMeubilair - Akoestiek
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitelFurniture

    Beschikbaarheid regio

    Europa Azië Noord Amerika Oceanië Afrika