Publiceer je producten
Permavoid
Permavoid
Permavoid
Permavoid

    Permavoid

    ABT Permavoid is a modular interlocking plastic system designed for use as a combined drainage component and sub-base replacement. The system has exceptionally high compressive strength due to it’s engineered co-polymer polypropylene structure. The proprietary jointing system provides maximum bending resistance creating a horizontal structural ‘raft’ within the pavement allowing for the dissipation of heavy traffic loads to even poor subgrade soils. Both PV-150 and PV-85 are ideally suited to provide conveyance, detention and LID source control of stormwater all within an ultra shallow envelope.

    Technische specificatie
    • Unieke ref.permavoid
    • ProductfamilieLow Impact Development
    • ProductgroepPermavoid
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPlastic
    • Ontworpen inNederland
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • Uniclass 2015-codeSs_50_70_05_20
    • Uniclass 2015-beschrijvingBelow-ground waste water drainage field systems
    • CSI MasterFormat 2014 Code32 11 23.23
    • CSI MasterFormat 2014 TitelBase Course Drainage Layers
    • OmniClass-nummer23-39 29 11
    • OmniClass-titelWaste Water Drains
    • CSI UniFormat II-codeG
    • CSI UniFormat II-titelSITEWORK