Publiceer je producten
PolyDrain®  Shallow

PolyDrain® Shallow

PolyDrain Shallow Channels offer a practical and economical drainage solution where slab depth restrictions dictate the necessity of a shallow channel.  Shallow channels feature our exclusive “Red Dot” locking blocks and can accept any standard PolyDrain grate.  Special support legs attach to channel sides and speed installation.  Solid end plates and vertical outlet connectors are also available.

Technische specificatie
  • Unieke ref.polydrain-shallow
  • ProductfamiliePrecast Trench Drain
  • ProductgroepPolydrain Shallow
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-06-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolymer-modified cementitious
  • Secundair materiaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • Uniclass 2015-codePr_65_52_24_24
  • Uniclass 2015-beschrijvingDrainage channels with gratings
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitelSubdrainage
  • OmniClass-nummer23-39 29 11
  • OmniClass-titelWaste Water Drains
  • CSI UniFormat II-codeD2040
  • CSI UniFormat II-titelRain Water Drainage