Publiceer je producten
FB-5060-TD Fire Rated Uninsulated Access Door, Recessed for Tile Walls
Acudor

FB-5060-TD Fire Rated Uninsulated Access Door, Recessed for Tile Walls

Application

•  Designed for use in tiled walls

•  Used whenever it is necessary to provide access in fire rated walls, when temperature rise is not a factor

Product Features

•  Recessed ½” and is lined with self-furring lath

•  Designed to maintain continuity in a 2-hour fire barrier wall

•  Self closing

•  Self latching

•  Inside latch release

Specificatie
  • FB-5060-TD Access Door Specifications:

    Material: SteelDoor: 16 gauge with reinforced edges, door panel recessed 1/2” and lined with self-furring lath. 

    Mounting Frame: 16 gauge steel 

    Hinge: Continuous exposed piano hinge 

    Fire Rating (Walls): UL — 1-1/2 hour "B" label. ULC — 2 hour "B" label. (optional) Max size 36 x 48 

    Standard Latch: Universal self-latching bolt, operated by a flush key. When master keying is required, doors can be prepared for rim or mortise cylinder locks. 

    Finish:  Steel: 5 stage iron phosphate preparation with prime coat of White alkyd baked-on enamel

Technische specificatie
  • Unieke ref.fb-5060-td-fire-rated-access-door
  • ProductfamilieAccess Doors
  • ProductgroepFire Rated
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-03
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Toegangsdeuren & panelen
  • IFC-classificatieObject
  • Uniclass 2015-codeTE_10_40_10
  • Uniclass 2015-beschrijvingAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitelAccess Doors and Panels
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-titelAccess Doors