Publiceer je producten
WD-8000 Duct & Specialty Door, Walk Through Door
Acudor

WD-8000 Duct & Specialty Door, Walk Through Door

Application

  • Designed to provide convenient walk through access to duct work interiors and air handling units
  • Low to medium pressure systems and plenums

Product Features

  • Heavy duty construction, along with a continuous hinge and compression handles

Optional Features: Removable Door Panel / Vision Panel / High Pressure Units / Key Operated Handles

Specificatie
  • WD-8000 Access Door Specifications:

    Door / Door Frame:  22 gauge galvanized steel, double panel frame is 1 15/16” wide x 1 1/2” deep extruded aluminum with mitred corners

    Hinge:  Continuous steel piano hinge-opens 180o

    Insulation:  Door panel filled with 1” thick fibreglass insulation - 4 R value

    Gasket: 1/8” thick x 1/2” wide closed cell neoprene gasketing between door and frame

    Standard Latch: Dual acting compression handles-operable from both sides. Units 48” high and under to have 2 handles. Units over 48” high to have 3 handles

    Finish:  Mill finish

Technische specificatie
  • Unieke ref.wd-8000-specialty-door
  • ProductfamilieAccess Doors
  • ProductgroepSpecialty
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-03
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Toegangsdeuren & panelen
  • IFC-classificatieObject
  • Uniclass 2015-codeTE_10_40_10
  • Uniclass 2015-beschrijvingAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitelAccess Doors and Panels
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-titelAccess Doors