Publiceer je producten
Exhaust fan VTZ

Exhaust fan VTZ

Exhaust fans for terrace or pitched roof Solidity and performance for collective installations The VTZ fans range offers five models with capacities going from 500 m3/h up to 7 000 m3/h for the equipment of collective dwellings, offices, schools or other buildings. The VTZ fans are designed for an outdoor installation, in terrace or on a pitched roof. Many connecting parts are available to adapt to different encountered cases. The VTZ fans are characterized by their solidity and by an excellent energy efficiency, thanks to the use of high-performance electronic commutation motors and to an integrated pressure control device.
Technische specificatie
  • Unieke ref.VTZ
  • ProductfamilieExhaust fan
  • ProductgroepVTZ
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-06-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
  • IFC-classificatieVentilator
  • UNSPSC-naamFans
  • UNSPSC-code40101604
  • Uniclass 2015-codePr_65_67_29
  • Uniclass 2015-beschrijvingFans
  • CSI MasterFormat 2014 Code23 82 23
  • CSI MasterFormat 2014 TitelUnit Ventilators
  • OmniClass-nummer23-33 31 19
  • OmniClass-titelFans
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC