Publiceer je producten
Model 5300ALBV Galvanized Auxiliary Drain with Water Detector

Model 5300ALBV Galvanized Auxiliary Drain with Water Detector

Auxiliary drains become eyesores when they are not maintained properly. Signage falls off, valves break and water stains walls, replacement valves don't match, paint chips, and metal oxidizes. Poorly maintained auxiliary drains make your building look bad and they lower your occupants trust in the building's infrastructure.

Give your occupants a sense of security and your building a consistent, appealing appearance by upgrading to a COLLECTanDRAIN®M5300 Auxiliary Drain. The M5300 is a pre-assembled auxiliary drain designed to meet NFPA 13 and 25 guidelines addressing proper drainage while offering easy identification and a consistent appearance. The COLLECTanDRAIN® M5300ALBV features a M5100ALBV?. Water Detector and Alarm that emits a visual and audible warning when the unit needs servicing.

Specificatie
  • SPRINKLER SPECIALTY PIPE FITTINGS

    A. Auxiliary Drain and Condensation Collecting Assemblies for Dry Pipe and Preaction Sprinkler Systems:

    1. Manufacturers:  Subject to compliance with requirements, available manufacturers offering products that may be incorporated into the Work include, but are not limited to, the following:
      1. AGF Manufacturing Inc.; Model 5300A COLLECTanDRAIN™.
      2. Insert manufacturer's name
    2. Standards:
      1. NFPA 13 and NFPA 25.
    3. Materials:
      1. Black Steel or Galvanized Pipe
    4. Components:
      1. Two 1 inch (25 mm) MIPT x FIPT Brass quarter turn ball valves with chrome plated balls.
      2. Two 1 inch by 2 inch (25 mm by 51 mm) Bell Reducers.
      3. 2 inch by 12 inch long (51 mm by 305 mm) Condensate Nipple.
      4. 1 inch (25 mm) Galvanized Square Head Plug.
Technische specificatie
  • Unieke ref.agf-model-5300ALBV
  • ProductfamilieAGF Fire Sprinkler Products
  • ProductgroepCOLLECTanDRAIN
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBrandwerende producten - Sproeisystemen
  • IFC-classificatieKlep
  • UNSPSC-naamControl valves
  • UNSPSC-code40141609
  • CSI MasterFormat 2014 Code21 13 16
  • CSI MasterFormat 2014 TitelDry-Pipe Sprinkler Systems
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves

Beschikbaarheid regio

Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika