Publiceer je producten
Model 7600 - Universal 3-Way Gauge Valve

Model 7600 - Universal 3-Way Gauge Valve

The AGF ¼" Universal 3-Way gauge valve, Model 7600 is designed to connect a pressure gauge to a sprinkler system. The Model 7600 is designed to meet NFPA 13 system attachments requirement stating "...each gauge shall be equipped with a shutoff valve and provision for drainage".  The heavy-duty valve has a 300 PSI rating and is UL Certified. It features an easy-grip handle and universal handwheel position that is designed to offer more flexibility during installation. Model 7600 is sold separately (660UA) or as part of select AGF RiserPACK or TESTanDRAIN assemblies.

Specificatie
  • AGF Model 7600 Universal 3-Way Gauge Valve

    2.1 TRIM AND DRAIN VALVES

    A. General Requirements:

    1. Standard:  UL's "Fire Protection Equipment Directory" listing or "Approval Guide," published by FM Global, listing.
    2. Pressure Rating:  300 psi minimum.

    B. Globe Valves:

    1. Manufacturers:  Subject to compliance with requirements, available manufacturers offering products that may be incorporated into the Work include, but are not limited to, the following:

        a. AGF Manufacturing, Inc.; Model 7600.

        b. <Insert manufacturer's name>

    2. 3-way Globe Valve:

        a. Conforms to NFPA standards NFPA-13, NFPA-13R, and NFPA-13D.

        b. Bronze body and stem.

        c. 1/4” NPT inlet and outlet connections.

        d. 1/4” test/drain port with a plug to facilitate draining of valve/gauge assemblies.

    Technische specificatie
    • Unieke ref.agf-model-7600
    • ProductfamilieAGF Fire Sprinkler Products
    • ProductgroepAccessories
    • TypeDocumentatie (alleen informatie)
    • Publicatiedatum2012-10-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBronze
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inTaiwan
    Classificatie
    • Categorie BIMobjectBrandwerende producten - Sproeisystemen
    • IFC-classificatieKlep
    • UNSPSC-naamGlobe valves
    • UNSPSC-code40141611
    • Uniclass 2015-codePr_65_54_94
    • Uniclass 2015-beschrijvingWater supply valves
    • CSI MasterFormat 2014 Code40 05 65.16
    • CSI MasterFormat 2014 TitelGlobe Valves
    • OmniClass-nummer23-27 31 27
    • OmniClass-titelGlobe Valves

    Beschikbaarheid regio

    Azië Europa Afrika Zuid-Amerika Oceanië Noord Amerika